The ISL32172E, ISL32272E, ISL32174E, and ISL32179E are ±16. 5kV IEC61000-4-2 ESD protected, 3. 0V to 5. 5V powered, QUAD transmitters for balanced communication using the RS-422 standard. These drivers have very low output leakage currents (±10µA), so they present a low load to the RS-422 bus. The driver (Tx) outputs are tri-statable and incorporate a hot plug feature to keep them disabled during power-up and power-down. The ISL32172E and ISL32272E have a common EN/EN, the ISL32174E has a two channel EN12/EN34, and the ISL32179E has a versatile combination of individual and group channel enables (see Table 1). Only the ISL32179E driver can be slew-rate limited, and only at the data rate of 0. 46Mbps. Drivers on the other versions are not limited, so they can achieve 10Mbps or 32Mbps data rates. All versions are offered in industrial and extended industrial (-40°C to +125°C) temperature ranges. The ISL32179E's QFN package has a 50% smaller footprint compared to the TSSOP. The ISL32179E also features a logic supply pin (VL) that sets the switching points of the enable and DI inputs to be compatible with a lower supply voltage in mixed voltage systems. Two speed select pins allow the ISL32179E to be configured for 460kbps, 10Mbps, or 32Mbps data rates. Individual channel and group enable pins increase the ISL32179E's flexibility.
Title | Type | Date | |
---|---|---|---|
PDF1.47 MB
|
Datasheet
|
||
PDF365 KB
|
Application Note
|
||
PDF207 KB
|
Application Note
|
||
PDF474 KB
|
Application Note
|
||
PDF366 KB
|
Application Note
|
||
PDF178 KB
|
Application Note
|
||
PDF513 KB
|
Application Note
|
||
PDF826 KB
|
Application Note
|
||
PDF443 KB
|
Application Note
|
||
PDF582 KB
|
Application Note
|
||
PDF440 KB
|
Application Note
|
||
PDF338 KB
|
Application Note
|
||
PDF365 KB
|
Application Note
|
||
PDF375 KB
|
Application Note
|
||
Brochure
|
|||
PDF2.95 MB
|
Brochure
|
||
Brochure
|
|||
PDF156 KB
|
Other
|
||
PDF253 KB
|
Other
|
||
PDF254 KB
|
Other
|
||
PDF326 KB
|
Product Change Notice
|
||
PDF398 KB
|
Product Change Notice
|
||
PDF106 KB
|
Product Change Notice
|
||
PDF173 KB
|
Product Change Notice
|
||
PDF438 KB
|
Report
|
||
Technical Brief
|
|||
PDF188 KB
|
Technical Brief
|
||
White Paper
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.