ICL3225E

±15kV ESD Protected, +3V to +5.5V, 1µA, 1Mbps, RS-232 Transceivers with Enhanced Automatic Powerdown

Product Status: Mass Production

OVERVIEW

The ICL3225E, ICL3227E, and ICL3245E devices are 3.0V to 5.5V powered RS-232 transmitters/receivers that meet ElA/TIA-232 and V.28/V.24 specifications, even at VCC = 3.0V. They provide ±15kV ESD protection (IEC61000-4-2 Air Gap and Human Body Model) on transmitter outputs and receiver inputs (RS-232 pins). Targeted applications are PDAs, Palmtops, and notebook and laptop computers where the low operational power consumption and even lower standby power consumption are critical. Efficient on-chip charge pumps coupled with manual and enhanced automatic powerdown functions, reduce the standby supply current to a 1µA trickle. Small footprint packaging and the use of small, low value capacitors ensure board space savings. Data rates greater than 1Mbps are ensured at worst case load conditions. This family is fully compatible with 3.3V only systems, mixed 3.3V and 5.0V systems, and 5.0V only systems.

The ICL3245E is a 3-driver, 5-receiver device that provides a complete serial port suitable for laptop or notebook computers. It also includes a noninverting always-active receiver for “wake-up” capability.

The ICL3225E, ICL3227E, and ICL3245E feature an enhanced automatic powerdown function that powers down the on-chip power supply and driver circuits. Powerdown occurs when all receiver and transmitter inputs detect no signal transitions for a period of 30s. These devices power back up automatically whenever they sense a transition on any transmitter or receiver input.

KEY FEATURES

    • Pb-free (RoHS compliant)
    • ESD protection for RS-232 I/O pins to ±15kV (IEC61000)
    • Manual and enhanced automatic powerdown features
    • Drop in replacements for MAX3225E, MAX3227E, MAX3245E
    • RS-232 compatible with VCC = 2.7V
    • Meets EIA/TIA-232 and V.28/V.24 specifications at 3V
    • Latch-up free
    • On-chip voltage converters require only four external 0.1µF capacitors
    • Ensured mouse driveability (ICL3245E)
    • “Ready to Transmit” indicator output (ICL3225E/ICL3227E)
    • Receiver hysteresis for improved noise immunity
    • Ensured minimum data rate: 1Mbps
    • Low skew at transmitter/receiver input trip points: 10ns
    • Ensured minimum slew rate: 24V/µs
    • Wide power supply range: single +3V to +5.5V
    • Low supply current in powerdown state: 1µA

PARAMETRICS

Parameters
ICL3225E
Basic Information
Production Status
Mass Production
# of Rx
2
# of Tx
2
High ESD Protection
Yes
Data Rate
1 Mbps
Supply Voltage Vcc (Min) (V)
3
Supply Voltage Vcc (Max) (V)
5.5
Manual Shutdown
Yes
Auto Shutdown
Enhanced
Rx Disable
No
Capacitance Value
0.1 µF
IS Enabled (mA)
0.3
IS Disabled
1 µA
Qualification Level
Standard
Supply Voltage Vcc Range (V)
3 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed