HIN232

+5V Powered RS-232 Transmitters/Receivers

Product Status: Mass Production

OVERVIEW

The HIN232-HIN241 family of RS-232 transmitters/receivers interface circuits meet all ElA RS-232E and V.28 specifications, and are particularly suited for those applications where ±12V is not available. They require a single +5V power supply (except HIN239) and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offer a wide variety of RS-232 transmitter/receiver combinations to accommodate various applications.

The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.

KEY FEATURES

  • Meets All RS-232E and V.28 Specifications
  • Requires Only Single +5V Power Supply
  • (+5V and +12V - HIN239)
  • High Data Rate120kbps
  • Onboard Voltage Doubler/Inverter
  • Low Power Consumption
  • Low Power Shutdown Function
  • Three-State TTL/CMOS Receiver Outputs
  • Multiple Drivers
  • ±10V Output Swing for 5V lnput
  • 300Ω Power-Off Source Impedance
  • Output Current Limiting
  • TTL/CMOS Compatible
  • 30V/µs Maximum Slew Rate
  • Multiple Receivers
  • ±30V Input Voltage Range
  • 3kΩ to 7kΩ Input Impedance
  • 0.5V Hysteresis to Improve Noise Rejection
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HIN232
Basic Information
Production Status
Mass Production
# of Rx
2
# of Tx
2
High ESD Protection
No
Data Rate
0.12 Mbps
Supply Voltage Vcc (Min) (V)
4.5
Supply Voltage Vcc (Max) (V)
5.5
Manual Shutdown
No
Auto Shutdown
No
Rx Disable
No
Capacitance Value
1 µF
IS Enabled (mA)
5
IS Disabled
N/A µA
Qualification Level
Standard
Supply Voltage Vcc Range (V)
4.5 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed