A leading innovator of optical drivers, transimpedance amplifiers, and retimer semiconductor IC solutions for datacom (short-reach and long-reach) applications, Renesas provides an industry-leading portfolio of innovative optical, analog, and mixed-signal solutions for high-speed data transmission products. These solutions address the challenging demands of higher data rates with lower power dissipation required in datacenter, high-performance computing, and consumer applications. The comprehensive datacom products portfolio covers single, quad, and 12-channel solutions, and supports data throughput from 1Gbps up to 400Gbps, while supporting key industry standards such as Ethernet, InfiniBand, Fibre Channel, SONET/SDH, and consumer applications such as HDMI and USB 3.0.

Categories

Laser Drivers

Laser driver solutions for short and long reach applications

Optical CDR and Retimers

Clock data recovery and retimers for optical networking applications

Optical Transimpedance Amplifiers (TIA) - Datacom

Linear/Limiting optical TIAs and driver modulators for optical networks

Documentation

Title Type Sort descending Date
PDF216 KB
Overview
HXT14450 / HXR14450 Integrated 56 Gb/s Optical CDR / Retimers

Watch an overview of the industry’s first CMOS-based PAM4 CDR solutions, HXT14450 50G/lane PAM4 integrated CDR with VCSEL driver and HXR14450 TIA designed for 200 Gb/s and 400 Gb/s transceivers and AOCs (active optical cables) in datacenters. The series features significantly lower power and smaller size compared with traditional DSP solutions, as well as higher integration – including an integrated MCU – to further simplify system design.

Tools & Resources