X60003C-41

Precision 4.096V SOT-23 FGA™ Voltage Reference

Product Status: Mass Production

OVERVIEW

The X60003 FGA™ voltage references is a very high precision analog voltage reference fabricated in Intersil’s proprietary Floating Gate Analog technology, which achieves superior levels of performance when compared to conventional band gap, buried zener, or XFET™ technologies.

FGA™ voltage references feature very high initial accuracy, very low temperature coefficient, excellent long term stability, low noise and excellent line and load regulation, at the lowest power consumption currently available. These voltage references enable advanced applications for precision industrial and portable systems operating at significantly higher accuracy and lower power levels than can be achieved with conventional technologies.

KEY FEATURES

  • Reference output voltage: 4.096V, 5.000V
  • Initial accuracy: ±1.0mV (B grade)
  • Ultra low power supply current: 500nA
  • Low temperature coefficient (B grade): 10ppm/°C
  • 10mA source and sink current capability
  • Very low dropout voltage: 100mV at No Load
  • Input voltage range
  • X60003-41: 4.5V to 9.0V
  • X60003-50: 5.1V to 9.0V
  • 5kV ESD (human body model)
  • Standard package: 3 Ld SOT-23
  • Temp range: -40°C to +85°C

PARAMETRICS

Parameters
X60003C-41
Basic Information
Production Status
Mass Production
VOUT (V)
4.096
Temperature Coefficient
20 ppm/°C
IS (max)
0.9 µA
VS (min)
4.5 V
VS (max)
9 V
Min Operating Temperature
-40 °C
Max Operating Temperature
85 °C
LTD Stability (ppm)
50
Initial Accuracy (% Vout)
0.06
Output Noise (typ)
30 µVPP
Technology
Floating Gate Array
ISOURCE (max) (mA)
10
ISINK (max) (mA)
10
Low Frequency Noise
30 µVPP
Hysteresis (ppm)
150
Qualification Level
Standard
Supply Voltage Vs Range (V)
4.5 to 9.0
Initial Accuracy (mV)
± 2.5 mV
Temperature Range
-40 to +85