ISL60002B12

Precision Low Power FGA Voltage References

Product Status: Mass Production

OVERVIEW

The ISL60002 FGA voltage references are very high precision analog voltage references fabricated using the Renesas proprietary Floating Gate Analog (FGA) technology and feature low supply voltage operation at ultra-low 350nA operating current.

Additionally, the ISL60002 family features guaranteed initial accuracy as low as ±1.0mV and 20ppm/°C temperature coefficient. The initial accuracy and temperature stability performance of the ISL60002 family, plus the low supply voltage and 350nA power consumption, eliminates the need to compromise thermal stability for reduced power consumption, making it an ideal companion to high resolution, low power data conversion systems.

Special Note: Post-assembly x-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided.

KEY FEATURES

    • Reference voltages: 1.024V, 1.2V, 1.25V, 1.8V, 2.048V, 2.5V, 2.6V, 3.0V, and 3.3V
    • Absolute initial accuracy options: ±1.0mV, ±2.5mV, and ±5.0mV
    • Supply voltage range:
      • ISL60002-10, -11, -12, -18, -20, -25: 2.7V to 5.5V
      • ISL60002-26: 2.8V to 5.5V
      • ISL60002-30: 3.2V to 5.5V
      • ISL60002-33: 3.5V to 5.5V
    • Ultra-low supply current: 350nA typ
    • Low 20ppm/°C temperature coefficient
    • ISOURCE and ISINK = 7mA
    • ISOURCE and ISINK = 20mA for ISL60002-33 only
    • ESD protection: 5.5kV (Human Body Model)
    • Standard 3 Ld SOT-23 packaging
    • Operating temperature range:
      • ISL60002-10, -11, -12, -18, -20, -25, -26, -30: -40°C to +85°C
      • ISL60002-33: -40°C to +105°C
    • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL60002B12
Basic Information
Production Status
Mass Production
VOUT (V)
1.25
Temperature Coefficient
20 ppm/°C
IS (max)
.9 µA
VS (min)
2.7 V
VS (max)
5.5 V
Min Operating Temperature
-40 °C
Max Operating Temperature
85 °C
LTD Stability (ppm)
50
Initial Accuracy (% Vout)
0.08
Output Noise (typ)
30 µVPP
Technology
Floating Gate Array
ISOURCE (max) (mA)
7
ISINK (max) (mA)
7
Low Frequency Noise
30 µVPP
Hysteresis (ppm)
100
Qualification Level
Standard
Supply Voltage Vs Range (V)
2.7 to 5.5
Initial Accuracy (mV)
1 mV
Can Sample
YES
Temperature Range
-40 to +85

Action Needed