KAD5510P-50

10-Bit, 500MSPS Single-Channel ADC, with LVDS/LVCMOS Outputs

Product Status: Mass Production

OVERVIEW

The KAD5510P-50 is a low-power, high performance, 10-bit, 500MSPS analog-to-digital converter designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process. The KAD5510P-50 is part of a pin-compatible portfolio of 10, 12 and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS.

The device utilizes two time-interleaved 10-bit, 250MSPS A/D cores to achieve the ultimate sample rate of 500MSPS. A single 500MHz conversion clock is presented to the converter, and all interleave clocking is managed internally.

A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of matching characteristics (gain, offset, skew) between the two converter cores. These adjustments allow the user to minimize spurs associated with the interleaving process.

Digital output data is presented in selectable LVDS or CMOS formats. The KAD5510P-50 is available in a 72 Ld QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).

KEY FEATURES

  • Programmable gain, offset and skew control
  • 1.3GHz analog input bandwidth
  • 60fs clock jitter
  • Over-range indicator
  • Selectable clock divider: ÷1 or ÷2
  • Clock phase selection
  • Nap and sleep modes
  • Two’s complement, gray code or binary data format
  • DDR LVDS-compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)

    Key Specifications
  • SNR = 60.7dBFS for fIN = 105MHz (-1dBFS)
  • SFDR = 83.2dBc for fIN = 105MHz (-1dBFS)
  • Power consumption = 414mW

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
KAD5510P-50
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Resolution Bits
10
Max Conversion Rate MSPS
500
SNR (dbFS)
60.7
SFDR (dB)
83.2
Power Consumption (mW)
414
Input BW
1300 MHz
Input VIN (Range) (VPP, differential)
1.47
Output Interface
LVDS/LVCMOS
Integral NonLinearity LSB
0.75
Differential NonLinearity LSB
0.5
Analog Supply Voltage V
1.8
Digital Supply Voltage V
1.8
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed