KAD5510P-17

Low Power 10-Bit, 170MSPS ADC

Product Status: Mass Production

OVERVIEW

The KAD5510P is a family of low power, high performance 10-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5510P is part of a pin-compatible portfolio of 10-, 12- and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS.

A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset.

Digital output data is presented in selectable LVDS or CMOS formats. The KAD5510P is available in a 48 Ld QFN package with an exposed paddle. Operating from a 1.8V supply, performance is specified across the industrial operating temperature range (-40°C to +85°C).

Key Specifications $ SNR = 60.7dBFS for fIN = 105MHz (-1dBFS) $ SFDR = 86.1dBc for fIN = 105MHz (-1dBFS) $ Total Power Consumption $$ 234/189mW at 250/125MSPS (DDR Mode)

KEY FEATURES

  • 1.5GHz analog input bandwidth
  • 60fs clock jitter
  • Programmable gain, offset and skew control
  • Over-range indicator
  • Selectable clock divider: ÷1, ÷2 or ÷4
  • Clock phase selection
  • Nap and sleep modes
  • Two’s complement, gray code or binary data format
  • DDR LVDS-compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
KAD5510P-17
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Resolution Bits
10
Max Conversion Rate MSPS
170
SNR (dbFS)
61
SFDR (dB)
84.6
Power Consumption (mW)
204
Input BW
1500 MHz
Input VIN (Range) (VPP, differential)
1.47
Output Interface
LVDS/LVCMOS
Integral NonLinearity LSB
0.75
Differential NonLinearity LSB
0.5
Analog Supply Voltage V
1.8
Digital Supply Voltage V
1.8
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed