ISL78215

Improved Industry Standard Single-Ended Current Mode PWM Controller

Product Status: Mass Production

OVERVIEW

The ISL78215 family of adjustable frequency, low power, pulse width modulating (PWM) current mode controllers is designed for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection.

This advanced BiCMOS design is pin compatible with the industry standard 384x family of controllers and offers significantly improved performance. Features include low operating current, 60μA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.

The ISL78215 is tested to AEC-Q100 specifications.

KEY FEATURES

  • 1A MOSFET Gate Driver
  • 60μA Start-up Current, 100μA Maximum
  • 25ns Propagation Delay Current Sense to Output
  • Fast Transient Response with Peak Current Mode Control
  • Adjustable Switching Frequency to 2MHz
  • 20ns Rise and Fall Times with 1nF Output Load
  • Trimmed Timing Capacitor Discharge Current for Accurate Deadtime/Maximum Duty Cycle Control
  • High Bandwidth Error Amplifier
  • Tight Tolerance Voltage Reference Over Line, Load, and Temperature
  • Tight Tolerance Current Limit Threshold
  • Pb-Free (RoHS Compliant)
  • AEC-Q100 Tested

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78215
Basic Information
Production Status
Mass Production
Topology
Single-Ended
Control Mode
Peak Current Mode
UVLO Rising (V)
7
UVLO Falling (V)
6.6
VBIAS (max) (V)
20
No-Load Operating Current
3.3 mA
# of PWM Outputs
1
FET Driver Output Current Max
1 A
Max Duty Cycle (%)
48
Qualification Level
Automotive
Temperature Range
-40 to +105

Confirm below disclaimers

Input Renesas account name and password