Product Status: Non-promotion
PARAMETRICS
Parameters
UPD166108GR
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
Power SOP8
Type
Low side
Channels
2
RON (mohm) max. @ Tj = 25 °C
200
RON (mohm) max. @ Tj = 150 °C
400
IL (A) typ.
0.9
IL (SC) (A)
1
Diagnostic
Digtal status
ton (µs) max.
80
toff (µs) max.
80
Tch (°C) min.
-40
Tch (°C) max.
175
Mounting
SMD
Production Status
Non-promotion
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |