Overview

Description

µPD166029T1J is part of 2nd Generation Intelligent Power Devices (IPD). They are N-channel high-side switches with charge pump, voltage controlled input, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 10 devices depending on on-state resistance, package and channel number combination. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, 2nd Generation Intelligent Power Devices achieve high robustness against long term and repetitive short circuit condition.

Features

  • Built-in charge pump
  • 3.3V compatible logic interface
  • Low standby current
  • Short circuit protection
    • Shutdown by over current detection
    • Power limitation protection by over load detection (Power limitation: current limitation with delta Tch control)
    • Absolute Tch over temperature protection
  • Built-in diagnostic function
    • Proportional load current sensing
    • Defined fault signal in case of abnormal load condition Loss of ground protection
  • Under voltage lock out
  • Active clamp operation at inductive load switch off
  • AEC Qualified
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: 12pinHSSOP
    • Type: High side
    • Channels: 2
    • RON (mohm) typ. @ Tj = 25 °C: 70
    • RON (mohm) max. @ Tj = 150 °C: 180
    • Vcc (V) min.: 4.5
    • Vcc (V) max.: 28
    • Vload dump (V): 42
    • IL (A) typ.: 1.8
    • IL (SC) (A): 13
    • Diagnostic: Current Sense
    • ton (µs) max.: 200
    • toff (µs) max.: 200
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD
    • Production Status :Product Inquiry

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 824 KB 日本語
Brochure PDF 8.73 MB
Brochure PDF 9.16 MB
Product Change Notice PDF 4.86 MB 日本語
Brochure PDF 2.24 MB
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
8 items

Design & Development

Models