RAJ2800024H11HPF

Intelligent Power Device for automotive application

Product Status: Product Inquiry

OVERVIEW

Family:
RAJ280002 is 1.6mohm single channel Intelligent Power Devices (IPD) embedded in TO263-7 package. It is N-channel high-side switches with charge pump, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 4 devices depending on on-state resistance, input interface combination between current driven and voltage driven.
Scalability:
Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load.
Robustness:
Because of advanced protection method, RAJ280002 achieves high robustness against long term and repetitive short circuit condition.

KEY FEATURES

  • Built-in charge pump
  • Low standby current
  • Short circuit protection
    Shutdown by over current detection
    Power limitation protection by over load detection (Power limitation: current limitation with delta Tch control)
    Shutdown by absolute channel over temperature detection
  • Built-in diagnostic function
    Proportional load current sensing
    Defined fault signal in case of abnormal load condition
  • Reverse battery protection by self-turn ON
  • Under voltage lock out
  • Active clamp operation at inductive load switch off
  • AEC Qualified
  • RoHS compliant

PARAMETRICS

Parameters
RAJ2800024H11HPF
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
TO263-7
Type
High side
Channels
1
RON (mohm) typ. @ Tj = 25 °C
1.6
RON (mohm) max. @ Tj = 25 °C
2
RON (mohm) max. @ Tj = 150 °C
3.7
Vcc (V) min.
4.5
Vcc (V) max.
28
Vload dump (V)
42
IL (A) typ.
33
IL (SC) (A)
150
Diagnostic
Current Sense
Tch (°C) min.
-40
Tch (°C) max.
150
Mounting
SMD
Production Status
Product Inquiry

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.