Product Status: Non-promotion
PARAMETRICS
Parameters
NP160N04TUK
Basic Information
Production Status
Non-promotion
PLP
-
Package Type
MP-25ZT/7pin TO-263
Nch/Pch
Nch
Number of Channels
Single
Automotive
YES
VDSS (V) max.
40
ID (A)
160
RDS (ON) (mohm) max. @10V or 8V
1.5
Ciss (pF) typ.
7200
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
250
Application
Automotive Use
Mounting Type
Surface Mount
Series Name
NP Series
QG (nC) typ.
126
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Hardware Design Support
Title | Description |
---|---|
Simulation model |
Download SPICE parameters, IBIS models, and other simulation data. Please refer to "Downloadable" at the right end of the search result list. |