Renesas' single-output buck controllers provide step-down efficiency for a wide variety of load currents in automotive applications.
Renesas' single-output buck controllers provide step-down efficiency for a wide variety of load currents in automotive applications.
Input Voltage (Min) (V) | Input Voltage (Max) (V) | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Output Current (Max) [Rail 1] (A) | Bias Voltage Range (V) | IS (Typical) | VID | Parametric Applications | VBIAS (Min) (V) | VBIAS (Max) (V) | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Automotive PWM DC/DC Voltage Controller | 3.3 | 25 | 0.5 | 3.3 | 30 | 4.75 - 5.25 | 4.75 | 5.25 | Automotive | |||
55V Synchronous Buck Controller with Integrated 3A Driver | 5 | 55 | 1.6 | 25 | 4.75 - 5.5 | 5 mA | No | Automotive Power | 4.75 | 5.5 | Automotive |