Renesas' long-reach automotive-grade SerDes products are serializers/deserializers of LVCMOS parallel video data.
Renesas' long-reach automotive-grade SerDes products are serializers/deserializers of LVCMOS parallel video data.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
AN1787: Splitting an LVDS Signal to Drive Two Receivers from a Single Transmitter | – | Application Note | 500 KB |
Clock Rate (MHz) | Diff Input Impedance (ohms) | Equalization | Pre-emphasis | VS (V) | IS (mA) | Format | Interface | Function | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|
16-Bit Long-Reach Video Automotive Grade SERDES with Bi-directional Side-Channel | 50 | 100 | Yes | Yes | 3.3 | 40 | 16-Bit Data + 3-Bit Control | I2C | Transceiver | Automotive |
16-Bit Long-Reach Video Automotive Grade SERDES | 50 | 100 | Yes | Yes | 3.3 | 40 | 16-Bit Data + 3-Bit Control | I2C | Transceiver | Automotive |