ISL97635A

SMBus 6-Channel LED Driver

Product Status: Mass Production

OVERVIEW

The ISL97635A is a digitally controlled LED driver that controls 6 channels of LED current for LCD backlight applications. The ISL97635A is capable of driving typically 54 (6x9) pieces of 3.5V/30mA or 60 (6x10) pieces of 3.2V/20mA LEDs. The ISL97635A contains 6 channels of voltage controlled current sources with typical currents matching of ±1%, which compensate for the non-uniformity effect of forward voltages variance in the LED stacks. To minimize the voltage headroom and power loss in the typical multi-strings operation, the ISL97635A features a dynamic headroom control that monitors the highest LED forward voltage string and uses its feedback signal for output regulation.

The LED dimming control can be achieved through a SMBus, an external PWM, or a variable DC (analog light sensor) input. SMBus controlled dimming allows 256 levels each of PWM and DC current adjustments. The SMBus PWM dimming frequency can be adjusted from 100Hz to 5kHz by an external capacitor. External PWM input allows up to 20kHz audio noise free PWM dimming. The SMBus PWM setting and an external PWMI signal can also be combined to provide a dynamic PWM dimming that complies with Intel’s DPST (Display Power Saving Technology) requirement.

One or more channels can be selected sequentially in any order allowing scrolling in RGB LED backlighting applications.

The ISL97635A features extensive protection functions that include string open and short-circuit detections, OVP, OTP, thermal shutdown, and an optional input overcurrent protection with master fault disconnect switch. The fault conditions will be recorded in the Fault/Status register. There are selectable short-circuit thresholds and the switching frequency can be programmed between 600kHz and 1.2MHz.

Available in the 24 Ld 4mmx4mm QFN, the ISL97635A operates from -40°C to +85°C with input voltage ranging from 6V to 24V for high LEDs count applications.

KEY FEATURES

  • 6 channels
  • 6V to 24V input
  • 34.5V output maximum
  • Drive maximally 54 (3.5V/30mA each) or 60 (3.2V/20mA each) LEDs
  • Current matching ±1% typical
  • Dynamic headroom control
  • Dimming controls
  • SMBus 8-bit PWM current control
  • SMbus 8-bit DC current control
  • External PWM input up to 20kHz dimming
  • SMBus and external PWM DPST dimming control
  • DC-to-PWM dimming control
  • Protections
  • String open circuit detection
  • String short-circuit detection with selectable thresholds
  • Over-temperature protection
  • Overvoltage protection
  • Input overcurrent protection with disconnect switch
  • 600kHz/1.2MHz selectable fSW
  • Selectable channels allows scrolling backlight
  • 24 Ld (4mmx4mm) QFN package
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL97635A
Basic Information
Production Status
Mass Production
# of Devices/ Channels
6
Total Current for DC/DC Lighting (mA)
210
Output Current Max/Channel (mA)
35
Output Voltage Max (V)
34.5
Brightness Control
SMBus, PWM or DC
Bus/Output Interface
SMBus/I2C
Input Voltage Max (V)
24
Input Voltage Min (V)
6
Backlight for LCD Size (min) (in)
0
Backlight for LCD Size (max) (in)
17
Qualification Level
Standard
Peak Efficiency (%)
91
# of LEDs (max)
60
Frequency
0.6/1.2 MHz
IS (max)
10 mA
IQ (max)
20 µA
ISW (typ) (mA)
2200
Integrated Diode
No
Over Voltage Protection
Yes
Fault Switch
Yes
Topologies
Inductor Boost
Input Voltage Range (V)
6 to 24
Backlight for LCD Size
up to 17
Temperature Range
-40 to +85

Action Needed