ISL1533A

Dual Channel Differential DSL Line Driver

Product Status: Mass Production

OVERVIEW

The ISL1533A is a dual channel differential amplifier designed for driving high crest factor signals at very low distortion levels. The high drive capability of 450mA makes this driver ideal for DMT designs. It contains two pairs of wideband, high-voltage, current mode feedback amplifiers designed with the Renesas HS30 Bipolar SOI process for low power consumption in Asymmetric Digital Subscriber Line (ADSL) and Power Line Communications (PLC) systems. This process provides very rugged protection against lightning induced surges on the line.

The supply current can be set using a resistor on the IADJ pin. Pins C0 and C1 can adjust supply current to one of four preset modes (full-IS, 3/4-IS, 1/2-IS, and full power-down). The ISL1533A integrates 50k pull-up resistors on Pins C0 and C1 to initially disable the device.

The ISL1533A operates on ±5V to ±15V supplies or a single supply up to 30V and retains its bandwidth and linearity across the complete full scale supply range.

The device is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN package. The ISL1533A is specified for operation across the full -40°C to +85°C temperature range.

KEY FEATURES

    • 450mA output drive capability
    • 44.4VP-P differential output drive into 100Ω
    • ±5V to ±15V or single supply to 30V operation
    • Operates down to a supply current of 4mA per port
    • Current control pins
    • Channel separation: 80dB at 500kHz
    • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL1533A
Basic Information
Production Status
Mass Production
Bandwidth (MHz)
40
# of Devices/ Channels
2
Slew Rate (V/μs)
400
VS (min)
8 V
VS (max)
30 V
IS (per amp)
5 mA
Noise VN (nV/√Hz)
10
IBIAS
7.5 µA
Max Offset Voltage
10 mV
IOUT
450 mA
VOUT (V)
22.2
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
55
Thermal Shutdown
No
THD (dB)
68
Enable
Yes
Qualification Level
Standard
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password