The Intersil ISL84582 device is made of precision, bi-directional, analog switches configured as a differential 4-Channel multiplexer/demultiplexer. It is designed to operate from a single +2V to +12V supply or from a ±2V to ±6V dual supplies. The device has an inhibit pin to simultaneously open all signal paths. ON-resistance of 39Ω with a ±5V supply and 125Ω with a single +3. 3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0. 02nA at +25°C or 0. 2nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies. The ISL84582 is a differential 4-to-1 multiplexer device.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 828 KB | |
End Of Life Notice | PDF 1.17 MB | |
Other | PDF 293 KB | |
Product Change Notice | PDF 121 KB | |
Product Change Notice | PDF 120 KB | |
Application Note | PDF 843 KB | |
Application Note | PDF 468 KB | |
Application Note | PDF 300 KB | |
Application Note | PDF 270 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.