Image
Renesas' power line communications (PLC) line drivers are commonly used in broadband HomePlug (IEEE 1901.1) and G.hn (ITU-T G.9960) applications, as well as narrowband PRIME and G3-PLS applications (CENELEC-A).
Bandwidth (MHz) |
Channels (#) |
Slew Rate (V/µs) |
VS (Min) (V) |
VS (Max) (V) |
IS (per amp) (mA) |
Noise VN (nV/√Hz) |
IBIAS (nA) |
Offset Voltage (Max) (mV) |
IOUT (A) |
IOUT @ RL |
VOUT (V) |
Rail-to-Rail Input |
Rail-to-Rail Output |
PSRR (db) |
Thermal Shutdown |
THD (dB) |
Enable |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
Single Port, PLC Differential Line Driver | 90 | 1 | 900 | 8 | 28 | 21 | 8.5 | 3000 | 17 | 0.75 | 0.2A @ 50Ω | 20 | No | No | Yes | -65 | Yes | Standard | 24 | QFN | 1.861 | |
Single Port, PLC Differential Line Driver | 90 | 1 | 900 | 8 | 28 | 21 | 8.5 | 3000 | 17 | 0.75 | 0.2A @ 50Ω | 20 | No | No | Yes | -65 | Yes | Standard | 24 | QFN | 1.861 | |
Power Line Communication (PLC) | 250 | 1 | 1200 | 4.5 | 13.2 | 15 | 6 | 7000 | 7.5 | 1 | 0.235A @ 20Ω | 10 | No | No | 95 | Yes | -75 | Yes | Standard | 16, 10 | MSOP-EP, QFN | 2.277 |