The KAD5612P is a family of low-power, high-performance, dual-channel 12-bit, analog-to-digital converters. Designed with FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5612P-25 is the fastest member of this pin-compatible family, which also features sample rates of 210MSPS (KAD5612P-21), 170MSPS (KAD5612P-17) and 125MSPS (KAD5612P-12). A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of gain, skew and offset matching between the two converter cores. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5612P is available in a 72 Ld QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).

Features

  • Programmable gain, offset and skew control
  • 1.3GHz analog input bandwidth
  • 60fs clock jitter
  • Over-range indicator
  • Selectable clock divider: ÷1, ÷2 or ÷4
  • Clock phase selection
  • Nap and sleep modes
  • Two's complement, gray code or binary data format
  • DDR LVDS-compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)
  • SNR = 66.0dBFS for fIN = 105MHz (-1dBFS)
  • SFDR = 86.0dBc for fIN = 105MHz (-1dBFS)
  • Power consumption
  • 429mW at 250MSPS
  • 342mW at 125MSPS

Applications

  • Power Amplifier Linearization
  • Radar and Satellite Antenna Array Processing
  • Broadband Communications
  • High-Performance Data Acquisition
  • Communications Test Equipment
  • WiMAX and Microwave Receivers

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
Active QFN Tray
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
KAD5612P Datasheet Datasheet PDF 1.47 MB
Application Notes & White Papers
AN1609: Word Error Rate Measurement Methodology and Characterization Results Application Note PDF 296 KB
AN9675: A Tutorial in Coherent and Windowed Sampling with A/D Converters Application Note PDF 503 KB
AN002: Principles of Data Acquisition and Conversion Application Note PDF 1.08 MB
AN9705: A Theoretical View of Coherent Sampling Application Note PDF 287 KB
PCNs & PDNs
PCN16051 - Datasheet Specification Change for Listed Intersil KAD5612P* Products Product Change Notice PDF 304 KB
Other
KAD5612 Evaluation Board Schematics and Layers Design File PDF 591 KB
KMB001 Evaluation Board Schematics and Layers Design File PDF 959 KB
KMB001xEVALZ Design Files Design File ZIP 4.49 MB
MCR Installer v7.13 Library EXE 162.95 MB
Intersil Konverter Installer V1.22c Library EXE 1.00 MB
8-Bit to 16-Bit, 40MSPS to 500MSPS ADC Evaluation System User Guide Manual PDF 1.02 MB
KAD-FMC-EVALZ User Guide Manual PDF 509 KB
Konverter Analyzer User Guide Manual PDF 760 KB
kad5612p-design-model Model IBS 138 KB

Downloads

Title language Type Format File Size Date
Software
MCR Installer v7.13 Library EXE 162.95 MB
Intersil Konverter Installer V1.22c Library EXE 1.00 MB

Boards & Kits

Part Number Title Type Company
High-Speed-A-D-Converters-Eval-Kit High Speed A/D Converter Evaluation Kits Evaluation Renesas