Analog Products

Overview

Description

The READ2304G is input and output full range dual CMOS Operational Amplifier realizing high drivability and high slew rate. This IC can be used in minimum operating supply voltage from 2.5V, and in wide ambient temperature range from -40˚C to +105˚C.

Available in ultra-small 8 pins TSSOP and MSOP packages.

Features

  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 5mA)
  • Supply current (per channel) : IDD = 0.75mA typical
  • High slew rate: SR = 8V/μs typical

Applications

Documentation

Title Type Date
PDF1.07 MB
Datasheet
PDF381 KB
Application Note
PDF291 KB
Application Note
PDF242 KB
Application Note
PDF255 KB
Application Note
PDF263 KB
Application Note
PDF564 KB
Application Note
PDF357 KB
Application Note
PDF2.72 MB日本語
Brochure
PDF1.11 MB
Flyer
PDF223 KB
Other
PDF187 KB
Other
PDF292 KB
Product Reliability Report

Design & Development

Models

Models

Title Type Date
ZIP0 KB日本語
Model - SPICE

Support