Support is limited to customers who have already adopted these products.

The EL5170 and EL5370 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs signal can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 70MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5170 and EL5370 are specified for operation over the full -40°C to +85°C temperature range.

Features

  • Fully differential inputs and outputs
  • Differential input range ±2.3V typ.
  • 100MHz 3dB bandwidth at fixed gain of 2
  • 1100V/µs slew rate
  • Single 5V or dual ±5V supplies
  • 50mA maximum output current
  • Low power - 7.4mA per channel
  • Pb-free available (RoHS compliant)

Applications

  • Twisted-pair drivers
  • Differential line drivers
  • VGA over twisted-pairs
  • ADSL/HDSL drivers
  • Single ended to differential amplification
  • Transmission of analog signals in a noisy environment

descriptionDocumentation

Title language Type Format File Size Date
star EL5170, EL5370 Datasheet Datasheet PDF 795 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
PCN12091 - QSOP and SC-70 from Unisem to CAM as alternate assembly site Product Change Notice PDF 529 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
PLC15033 - Product Discontinuance / Obsolescence NotificationProducts Product Life Cycle Notice PDF 200 KB
PLC10100 - INTERSIL PRODUCT EOL/OBSOLESCENCE NOTICE Product Life Cycle Notice PDF 692 KB
TB514: Operational Amplifier Basics Other PDF 519 KB

file_downloadDownloads