ISL28191

Single Supply Ultra-Low Noise, Low Distortion Rail-to-Rail Output, Op Amp

Product Status: Mass Production

OVERVIEW

The ISL28191 and ISL28291 are tiny single and dual ultra-low noise, ultra-low distortion operational amplifiers. They are fully specified to operate down to +3V single supply. These amplifiers have outputs that swing rail-to-rail and an input common mode voltage that extends to ground(ground sensing).

The ISL28191 and ISL28291 are unity gain stable with an input referred voltage noise of 1.7nV/√Hz. Both parts feature 0.00018% THD+N at 1kHz.

The ISL28191 is available in the space-saving 6 Ld UTDFN (1.6mmx1.6mm) and 6 Ld SOT-23 packages. The ISL28291 is available in the 8 Ld SOIC, 10 Ld 1.8mmx1.4mm UTQFN and 10 Ld MSOP packages. All devices are guaranteed over -40°C to +125°C.

KEY FEATURES

  • 1.7nV/√Hz input voltage noise at 1kHz
  • 1kHz THD+N typical 0.00018% at 2VP-P VOUT
  • Harmonic Distortion -76dBc, -70dBc, fo = 1MHz
  • 61MHz -3dB bandwidth
  • 630µV maximum offset voltage
  • 3µA input bias current
  • 100dB typical CMRR
  • 3V to 5.5V single supply voltage range
  • Rail-to-rail output
  • Ground Sensing
  • Enable pin (not available in the 8 Ld SOIC package option)
  • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
ISL28191
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
61
Slew Rate (V/μs)
17
VS (min)
3 V
VS (max)
5.5 V
IS (per amp)
2.6 mA
Noise VN (nV/√Hz)
1.7
IBIAS
3 µA
IBIAS (max)
6 µA
Max Offset Voltage
0.63 mV
IOUT
130 mA
VOUT (V)
4.97
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
Yes
PSRR (dB)
80
CMRR (dB)
100
Thermal Shutdown
No
THD (dB)
115
Gain Min
1
AVOL (dB)
98
Enable
Yes
Topology
VFA
Distortion Conditions
2Vpp, 1MHz
Output Headroom (V)
0.05
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.