ISL28177

40V General Purpose Precision Operational Amplifier

Product Status: Mass Production

OVERVIEW

The ISL28177 is an OP07 replacement featuring low input offset voltage, low input bias current, and competitive noise and AC performance. The ESD ratings are best among competitive parts at 5kV HBM, 300V MM, and 2.2kV CDM. The amplifier operates over the 6V (±3V) to 40V (±20V) range.

Applications include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial sensors.

The ISL28177 is available in the SOT23-5 and SOIC-8 packages and operates over the extended temperature range to -40°C to +125°C.

KEY FEATURES

  • Wide Supply Range: 6V (±3V) to 40V (±20V)
  • Low Input Offset Voltage: 150µV, Max
  • Input Bias Current: 1nA, Max
  • Low Noise: 9.5nV/√Hz @ 1kHz
  • Gain Bandwidth: 600kHz
  • Exceptional ESD Performance: 5kV HBM, 300V MM, 2.2kV CDM
  • Operating Temperature Range: -40°C to +125°C
  • Packages
  • ISL28177 (Single): SOT23-5, SOIC-8

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL28177
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
0.6
Slew Rate (V/μs)
0.2
VS (min)
6 V
VS (max)
40 V
IS (per amp)
1.18 mA
Noise VN (nV/√Hz)
9.5
IBIAS
0.2 nA
Max Offset Voltage
0.15 mV
IOUT
30 mA
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
130
CMRR (dB)
140
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
140
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.