ISL28113

Single General Purpose Micropower, RRIO Operational Amplifier

Product Status: Mass Production

OVERVIEW

The ISL28113, ISL28213 and ISL28413 are single, dual and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 130µA maximum per channel at room temperature, a low bias current and a wide input voltage range, which enables the ISL28x13 devices to be excellent general purpose operational amplifiers for a wide range of applications.

The ISL28113 is available in the SC70-5 and SOT23-5 packages, the ISL28213 is in the MSOP8, SOIC8, SOT23-8 packages and the ISL28413 is in the TSSOP14, SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.

KEY FEATURES

  • Low current consumption: 130µA
  • Wide supply range: 1.8V to 5.5V
  • Gain bandwidth product: 2MHz
  • Input bias current: 20pA, Max.
  • Operating temperature range: -40°C to +125°C
  • Packages
  • ISL28113 (Single): SC70-5, SOT23-5
  • ISL28213 (Dual): MSOP8, SOIC8, SOT23-8
  • ISL28413 (Quad): SOIC14, TSSOP14

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL28113
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
2
Slew Rate (V/μs)
1
VS (min)
1.8 V
VS (max)
5.5 V
IS (per amp)
0.13 mA
Noise VN (nV/√Hz)
55
IBIAS
3 pA
IBIAS (max)
20 pA
Max Offset Voltage
5 mV
IOUT
22 mA
VOUT (V)
4.99
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
PSRR (dB)
71
CMRR (dB)
72
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
85
Enable
No
Topology
VFA
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed