HFA1135

360MHz, Low Power, Video Operational Amplifier with Output Limiting

Product Status: Mass Production

OVERVIEW

The HFA1135 is a high speed, low power current feedback amplifier build with Intersil's proprietary complementary bipolar UHF-1 process. This amplifier features user programmable output limiting, via the VH and VL pins.

The HFA1135 is the ideal choice for high speed, low power applications requiring output limiting (e.g. flash A/D drivers), especially those requiring fast overdrive recovery times. The limiting function allows the designer to set the maximum and minimum output levels to protect downstream stages from damage or input saturation. The sub-nanosecond overdrive recovery time ensures a quick return to linear operation following an overdrive condition.

Component and composite video systems also benefit from this operational amplifier's performance, as indicated by the gain flatness, and differential gain and phase specifications.

The HFA1135 is a low power, high performance upgrade for the CLC501 and CLC502.

KEY FEATURES

  • User Programmable Output Voltage Limiting
  • Fast Overdrive Recovery <1ns
  • Low Supply Current 6.8mA
  • High Input Impedance 2MΩ
  • Wide -3dB Bandwidth 360MHz
  • Very Fast Slew Rate 1200V/µs
  • Gain Flatness (to 50MHz) ±0.07dB
  • Differential Gain 0.02%
  • Differential Phase 0.04 Degrees
  • Pin Compatible Upgrade to CLC501 and CLC502
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HFA1135
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Bandwidth (MHz)
360
Slew Rate (V/μs)
1200
VS (min)
9 V
VS (max)
11 V
IS (per amp)
6.9 mA
Noise VN (nV/√Hz)
3.5
IBIAS
6 µA
IBIAS (max)
15 µA
Max Offset Voltage
5 mV
IOUT
60 mA
VOUT (V)
6.8
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
54
CMRR (dB)
50
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.02
Diff Phase (°)
0.04
Enable
No
Topology
CFA
Distortion Conditions
2Vpp, 10MHz
Output Headroom (V)
1.6
Qualification Level
Standard
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.