EL5262

500MHz Low Power Current Feedback Amplifiers with Enable

Product Status: Mass Production

OVERVIEW

The EL5162, EL5163, EL5262, EL5263 and EL5362 are current feedback amplifiers with a bandwidth of 500MHz. This makes these amplifiers ideal for today’s high speed video and monitor applications.

With a supply current of just 1.5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, these amplifiers are also ideal for handheld, portable or battery-powered equipment.

The EL5162, EL5262 and EL5362 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the amplifier.

The EL5162 is available in 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5163 in 5 Ld SOT-23 and SC-70 packages, the EL5262 in the 10 Ld MSOP package, the EL5263 in 8 Ld MSOP and SOIC packages, and the EL5362 in 16 Ld SOIC (0.150”) and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.

KEY FEATURES

  • 500MHz to 3dB bandwidth
  • 4000V/µs slew rate
  • 1.5mA supply current
  • Single and dual supply operation, from 5V to 12V supply span
  • Fast enable/disable (EL5162, EL5262 and EL5362 only)
  • Available in SOT-23 packages
  • Pb-free available (RoHS compliant)
  • High speed, 1.4GHz product available (EL5167 and EL5167)
  • High speed, 4mA, 630MHz product available (EL5164 and EL5165)

PARAMETRICS

Parameters
EL5262
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
2
Bandwidth (MHz)
500
Slew Rate (V/μs)
4000
VS (min)
5 V
VS (max)
12 V
IS (per amp)
1.5 mA
Noise VN (nV/√Hz)
3
IBIAS
2 µA
IBIAS (max)
10 µA
Max Offset Voltage
5 mV
IOUT
100 mA
VOUT (V)
7.2
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
76
CMRR (dB)
62
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.05
Diff Phase (°)
0.15
AVOL (dB)
112
Enable
Yes
Topology
CFA
Output Headroom (V)
1.1
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.