EL5167

1.4GHz Current Feedback Amplifiers with Enable

Product Status: Mass Production

OVERVIEW

The EL5166 and EL5167 amplifiers are of the current feedback variety and exhibit a very high bandwidth of 1.4GHz at AV = +1 and 800MHz at AV = +2. This makes these amplifiers ideal for today's high speed video and monitor applications, as well as a number of RF and IF frequency designs.

With a supply current of just 8.5mA and the ability to run from a single supply voltage from 5V to 12V, these amplifiers offer very high performance for little power consumption.

The EL5166 also incorporates an enable and disable function to reduce the supply current to 13µA typical per amplifier. Allowing the CE pin to float or applying a low logic level will enable the amplifier.

The EL5167 is offered in the 5 Ld SOT-23 package and the EL5166 is available in the 6 Ld SOT-23 as well as the industry-standard 8 Ld SOIC packages. Both operate over the industrial temperature range of -40°C to +85°C.

KEY FEATURES

  • Gain-of-1 bandwidth = 1.4GHz/gain-of-2 bandwidth = 800MHz
  • 6000V/µs slew rate
  • Single and dual supply operation from 5V to 12V
  • Low noise = 1.7nV/√Hz
  • 8.5mA supply current
  • Fast enable/disable (EL5166 only)
  • 600MHz family - (EL5164 and EL5165)
  • 400MHz family - (EL5162 and EL5163)
  • 200MHz family - (EL5160 and EL5161)
  • Pb-free available (RoHS compliant)
  •  

     

    APPLICATIONS

  • Video amplifiers
  • Cable drivers
  • RGB amplifiers
  • Test equipment
  • Instrumentation
  • Current to voltage converters

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5167
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
1400
Slew Rate (V/μs)
6000
VS (min)
5 V
VS (max)
12 V
IS (per amp)
8.5 mA
Noise VN (nV/√Hz)
1.7
IBIAS
8.5 µA
IBIAS (max)
25 µA
Max Offset Voltage
5 mV
IOUT
160 mA
VOUT (V)
7.6
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
50
CMRR (dB)
57
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.01
Diff Phase (°)
0.03
AVOL (dB)
128
Enable
No
Topology
CFA
Distortion Conditions
2Vpp, 5MHz
Output Headroom (V)
1
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed