EL5105

700MHz Slew Enhanced VFA

Product Status: Mass Production

OVERVIEW

The EL5104, EL5105, EL5204, EL5205, and EL5304 represent high speed voltage feedback amplifiers based on the current feedback amplifier architecture. This gives the typical high slew rate benefits of a CFA family along with the stability and ease of use associated with the VFA type architecture. This family is available in single, dual, and triple versions, with 200MHz, 400MHz, and 700MHz versions. This family operates on single 5V or ±5V supplies from minimum supply current. The EL5104 and EL5204 also feature an output enable function, which can be used to put the output in to a high-impedance mode. This enables the outputs of multiple amplifiers to be tied together for use in multiplexing applications.

KEY FEATURES

  • Specified for 5V or ±5V applications
  • Power-down to 17µA
  • -3dB bandwidth = 700MHz
  • ±0.1dB bandwidth = 45MHz
  • Low supply current = 9.5mA
  • Slew rate = 7000V/µs
  • Low offset voltage = 10mV max
  • Output current = 160mA
  • AVOL = 1400
  • Diff gain/phase = 0.01%/0.02°
  • Pb-free plus anneal available (RoHS compliant)

PARAMETRICS

Parameters
EL5105
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
700
Slew Rate (V/μs)
7000
VS (min)
5 V
VS (max)
10 V
IS (per amp)
9.5 mA
Noise VN (nV/√Hz)
10
IBIAS
8 µA
IBIAS (max)
30 µA
Max Offset Voltage
10 mV
IOUT
160 mA
VOUT (V)
7.6
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
70
CMRR (dB)
62
Thermal Shutdown
No
THD (dB)
70
Gain Min
1
Diff Gain (%)
0.01
Diff Phase (°)
0.02
AVOL (dB)
62
Enable
No
Topology
VFA
Distortion Conditions
2Vpp, 10MHz
Output Headroom (V)
1.2
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.