Title Information
Package Name TVBG0225KA-A
Package Previous Code P225F9-50-DA3
JEITA Standard T-VFBGA225-10x10-0.50
Package Status Active
Package Type T-VFBGA
Class IC
Package Code pkg_8337
Lead Count 225
Pb (Lead) Free Yes
Length 10mm
Width 10mm
Thickness 0.93mm
Pkg. Dimensions (mm) 10 x 10 x 0.93

Documentation

Type Title Date
Carrier/Package PDF 431 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 29 KB
4 items