Title Information
Package Name PRDP0042BB-A
Package Previous Code DP-42SV
JEITA Standard P-SDIP42-14x37.3-1.78
Package Status Active
Package Type SDIP
Class IC
Package Code pkg_827
Lead Count 42
Pb (Lead) Free Yes
Length 37.3mm
Width 14mm
Thickness 5.1mm
Pkg. Dimensions (mm) 37.3 x 14 x 5.1

Documentation

Type Title Date
Carrier/Package PDF 104 KB
Carrier/Package PDF 30 KB
Package Outline Drawing PDF 21 KB
3 items