Title | Information |
---|---|
Package Name | PRBG0433JA-A |
Package Previous Code | P433F1-65-GN3 |
JEITA Standard | P-FBGA433-17x17-0.65 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_7960 |
Lead Count | 433 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 1.9mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.9 |