Title | Information |
---|---|
Package Name | PRBG0641FA-C |
Package Previous Code | P641F1-100-RN3-1 |
JEITA Standard | P-BGA641-35x35-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7776 |
Lead Count | 641 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 2.53mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.53 |