Title | Information |
---|---|
Package Name | PLSP0003ZD-A |
Package Previous Code | P3C3-95-121 |
JEITA Standard | SC-59 |
Package Status | Active |
Package Type | MM |
Class | Dic |
Package Code | pkg_7507 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 2.9mm |
Width | 1.5mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 2.9 x 1.5 x 1.4 |