Title | Information |
---|---|
Package Name | PLQP0120LA-A |
Package Previous Code | FP-120BV |
JEITA Standard | P-LFQFP120-14x14-0.40 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_748 |
Lead Count | 120 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |