Title | Information |
---|---|
Package Name | PRDP0020BA-A |
Package Previous Code | 20P4B |
JEITA Standard | P-SDIP20-6.3x19-1.78 |
Package Status | Active |
Package Type | SDIP |
Class | IC |
Package Code | pkg_424 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 6.3mm |
Thickness | 4.5mm |
Pkg. Dimensions (mm) | 19 x 6.3 x 4.5 |
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Other | ||||||
Container Tube Nondry DIP 8pin PRDP0008AA-A | – | Carrier/Package | 101 KB | |||
Container Tube Nondry SDIP 20pin PRDP0020BA-A | – | Carrier/Package | 102 KB | |||
Pack Tube Simple SDIP 42pin PRDP0042BA-A | – | Carrier/Package | 35 KB | |||
Pack Tube Nondry DIP 28pin PRDP0028AB-A | – | Carrier/Package | 30 KB | |||
Package Drawing SDIP 20pin PRDP0020BA-A | – | Package Outline Drawing | 23 KB |