Title Information
Package Description VFQFPN 5.00x5.00x0.90 mm 0.40mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NDG40
Category G
Lead Count 40
Pb (Lead) Free Yes
Length 5mm
Pb Free Category e3 Sn
Width 5mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.9