Title Information
Package Name M16.15A
Package Previous Code MLV
Package Description 16 LEAD QSOP (150MIL)
Package Status Active
Package Type QSOP
Class PLASTIC
Package Code MLV
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 4.93mm
Width 3.94mm
Thickness 1.47mm
Pitch 0.64mm
Pkg. Dimensions (mm) 4.93 x 3.94 x 1.47

Documentation

Type Title Date
Package Outline Drawing PDF 94 KB
1 item