Title Information
Package Description LGA 9.00x3.50x1.40 mm 0.50mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LGG32
Category G
Lead Count 32
Pb (Lead) Free Yes
Length 9mm
Pb Free Category e4 Au
Width 3.5mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 9.0 x 3.5 x 1.4