Title Information
Package Description FCBGA 29.00x29.00x2.75 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
Class PLASTIC
Package Code HMH784
Category RoHS
Lead Count 784
Pb (Lead) Free No
Length 29mm
Pb Free Category e0
Width 29mm
Thickness 2.75mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 29.0 x 29.0 x 2.75