Title | Information |
---|---|
Package Description | WLCSP 4.02x4.01x0.50 mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code | AWQ81 |
Category | G |
Lead Count | 81 |
Pb (Lead) Free | Yes |
Length | 4.02mm |
Pb Free Category | e1 SnAgCu |
Width | 4.01mm |
Thickness | 0.5mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 4.02 x 4.01 x 0.5 |