Title Information
Package Description TEBGA 35 X 35 X 1 0 MM
Package Status Active
Package Type TEPBGA
Class PLASTIC
Package Code AGG352
Category G
Lead Count 352
Pb (Lead) Free Yes
Length 35mm
Pb Free Category e1 SnAgCu
Width 35mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier TRAY
Pkg. Dimensions (mm) 35 x 35 x 1

Documentation

Type Title Date
Package Outline Drawing PDF 132 KB
1 item