Overview

Description

The ISL78229 is an automotive grade (AEC-Q100 Grade 1), 2-phase 55V synchronous boost controller that simplifies the design of high power boost applications. This device enables simple, modular design for systems requiring power and thermal scalability, and offers a highly robust solution for the most demanding environments.

The ISL78229EV1Z board demonstrates the 2-phase synchronous boost operation and PMBus™ functionalities of the ISL78229. It verifies the high efficiency of synchronous boost operation and all the features of the IC including input constant current (CC) control, analog/digital tracking, diode emulation, phase dropping, PMBus functions, etc.

Combined with the Renesas PowerNavigator™ Software as the GUI and the included USB to PMBus Adapter (dongle, ISLUSBEVAL1Z), the user can conveniently evaluate the ISL78229's PMBus functionalities, which provides access to a number of useful system control parameters and diagnostic features.

Features

  • Input/Output voltage withstands 55V DC and 60V transients
  • Input average constant current (CC) control loop
  • PWM and analog track functions
  • Forced PWM operation with negative current limiting
  • External synchronization
  • Selectable continuous conduction mode (CCM), diode emulation (DE) and phase dropping (PH_DROP) modes
  • Comprehensive protections
  • Selectable hiccup or latch-off fault responses
  • I2C/PMBus™ compatible digital interface to control/monitor operation parameters
  • Boards can be stacked for parallel operations
  • Monitoring test points for key signals

Applications

Applications

  • Automotive power systems (e.g., 12V to 24V, 12V to 48V, etc.) trunk audio amplifier
  • Start-stop system
  • Automotive boost applications
  • Industrial and telecommunication power supplies

Documentation

Type Title Date
Manual - Development Tools PDF 2.64 MB
Guide PDF 4.68 MB
Datasheet PDF 3.29 MB
Guide PDF 714 KB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 120.25 MB
Software & Tools - Software Log in to Download ZIP 96.49 MB
PCB Design Files ZIP 1.70 MB
3 items
ISL78229, ISL78227 Automotive 55V Boost Controllers

Intersil introduces ISL78227 and ISL78229 automotive-grade, 55V, 2-phase, synchronous boost controllers. The ISL78229 offers a PMBus interface for advanced control, telemetry and diagnostics. Intersil also demonstrates how these devices can offer solutions to common challenges in automotive power design.

Transcript

ISL78227/29 55V Automotive Boost Controller

Hi, I'm Steve Schulte, Application Engineering Manager for automotive power management products at Intersil. Today I'd like to introduce Intersil's new automotive grade boost controllers, ISL78227 and ISL78229. The ISL78229 offers a PMBus interface for advanced control, telemetry and diagnostics.

I'm going to demonstrate how these devices provide several means to solve a common challenge in automotive power supply design. Often a system needs to dynamically adjust, scale, or modulate the power supply voltage based on load demands or system needs. For example, whenever the battery supply is low, power consumption of various components, such as audio amplifiers, must be limited, especially when the engine is restarted in start/stop operation.

The ISL78227 and ISL78229 offer a unique envelope tracking feature that dynamically adjusts or scales the output voltage on the fly to meet all system load demands.

Let me show you how this works on this ISL78229 evaluation board. Here I've set up the ISL78229, with an input supply of 12V and configured the output voltage to 36V. In this configuration it is set up to deliver a 3A current to the load. In addition, I have provided an analog envelope signal to the track pin via a function generator. The tracking bandwidth of the track pin is approximately 400Hz. Here I am providing a sinusoidal envelope at 200Hz. On the oscilloscope you can see the track signal on channel 1 in yellow and the corresponding output voltage on channel 4 in green. As you can see, the output voltage is proportional to the track input and is varying between 16V and 36V.

For systems that find it more convenient to create a digital PWM signal, such as a DSP or microcontroller based system, the track pin can also follow such a signal. Here I have provided a PWM signal, whose duty cycle varies in a triangular pattern. Now I'm going to switch to the output, which is varying between 16V and 36V, in the shape defined by the duty cycle of the PWM input.

In summary, the ISL78227 and ISL78229 are easy to use and also the industry's most robust and highly integrated boost controllers. Some of the key features include: two layers of overcurrent protection prevent runaway system damage, negative current protection prevents large currents that can damage the high-side FET, average current limiting allows high current for brief heavy load periods and prevents long durations that can cause overheating, diagnostic features to aid in ASIL compliance.

We have a complete set of support tools, such as evaluation boards, user guides and a white paper.