Overview

Description

The ISL35111DRZ-EVALZ evaluation board is a versatile stand-alone printed circuit board developed to evaluate the performance of the Renesas ISL35111 driver.

The ISL35111 is a de-emphasis driver with extended functionality for advanced protocols operating with line rates up to 11.1Gbps such as 10G Ethernet. The ISL35111 is a high-speed driver/limiting amplifier with built-in de-emphasis to drive twin-axial copper cables and compensate for the frequency dependent attenuation of PCB traces such as the SFI channel in the 10G SFP+ specification (SFF-8431).

Features

  • Connection to external 3.3V power supply
  • Supports data rates up to 11.1Gbps
  • On board DC/DC converter that provides the 1.2V supply to the IC
  • On board de-emphasis control through a set of headers
  • SMA connectors to access differential input and output

Applications

Applications

  • Active copper cable modules (SFP+, QSFP, CXP, etc.)
  • Optical transceiver modules (SFP+, QSFP, CXP, etc.)
  • 10G Ethernet
  • 40G/100G Ethernet
  • Fiber channel
  • High-speed active cable assemblies
  • High-speed printed circuit board (PCB) traces

Documentation

Type Title Date
Manual - Development Tools PDF 421 KB
Datasheet PDF 856 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 1.13 MB
1 item