The V385A is an 8-bit LVDS transmitter converts 28bits of 3.3V CMOS/TTL into 4 low LVDS data streams while the transmit clock input is transmitted in parallel with data streams over a fifth LVDS link.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 305 KB | |
End Of Life Notice | PDF 92 KB | |
Product Change Notice | PDF 87 KB | |
Product Change Notice | PDF 305 KB | |
Product Change Notice | PDF 201 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 56 | C | Yes | Tube | ||
TSSOP | 56 | C | Yes | Reel |