Overview

Description

The MK3732-10 is a low cost, low jitter, high performance VCXO and PLL clock synthesizer designed to replace expensive discrete VCXOs and multipliers. The patented on-chip Voltage Controlled Crystal Oscillator accepts a 0 to 3.3 V input voltage to cause the output clocks to vary by ±115 ppm. Using IDT' analog/digital Phase-Locked Loop (PLL) techniques, the device uses an inexpensive 27 MHz pullable crystal input to produce three output clocks. IDT manufactures the largest variety of MPEG clock synthesizers for all applications. Consult IDT to eliminate VCXOs, crystals, and oscillators from your board.

Features

  • Packaged in 16 pin SOIC
  • Replaces a VCXO and oscillator
  • Contains popular multiplier values
  • Uses an inexpensive 27 MHz pullable crystal
  • Includes popular audio frequencies from 27 MHz
  • On-chip patented VCXO with pull range of 230 ppm (±115 ppm) minimum
  • VCXO tuning voltage of 0 to 3.3 V
  • Advanced, low power, sub-micron CMOS process
  • Operating voltage of 3.3 V

Comparison

Applications

Documentation

Design & Development

Models