The EXP7602 is a GaAs MMIC power amplifier designed for 50-Ohm systems, and specified for operation in the 71 to 76 GHz range of E-Band. The EXP7602 enables delivery of 25dBm RF output power when driven to 3dB of gain compression and maintains good linearity well below the onset of gain compression. Typical small-signal gain is 22dB with flatness of ±0.5dB over a 1.25GHz window. DC power consumption is as low as 2.2W. The EXP7602 also provides a built-in E-Band power detector and internally de-couples DC form RF input and output ports to simplify system-level design.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 668 KB | |
End Of Life Notice | PDF 1.43 MB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
WAFER | C | WFP | 107.53 |