Overview

Description

The DAC1001D125 is a dual-port high-speed 2-channel CMOS Digital-to-Analog Converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125 Msps, the DAC1001D125 is suitable for Direct IF applications.

Features

  • 1.8 V, 3.3 V and 5 V compatible digital inputs
  • 125 Msps update rate
  • Dual 10-bit resolution
  • Dual-port or Interleaved data modes
  • Internal and external reference
  • Pin compatible with the AD9763, DAC2900 and DAC5652
  • Single 3.3 V supply

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 376 KB
End Of Life Notice PDF 538 KB
2 items

Design & Development

Boards & Kits

Boards & Kits

Models