9LPR363 is a low power CK505-compliant clock specification. This clock synthesizer provides a single chip solution for
next generation P4 Intel processors and Intel chipsets. ICS9LPR363 is driven with a 14.318MHz crystal.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 64 | C | Yes | Tube | ||
TSSOP | 64 | C | Yes | Reel | ||
TSSOP | 64 | C | Yes | Tube | ||
TSSOP | 64 | C | Yes | Reel |