Overview

Description

The IDT951901 is a single chip clock solution for desktop designs using 630S chipsets. It provides all necessary clock signals for such a system.

Features

  • Programmable output frequency
  • Programmable output rise/fall time
  • Programmable SDRAM and CPU skew
  • Spread spectrum for EMI control typically by 7dB to 8dB, with programmable spread percentage
  • Watchdog timer technology to reset system if over-clocking causes malfunction
  • Uses external 14.318MHz crystal
  • FS pins for frequency select

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 267 KB
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
5 items

Design & Development

Models